1 Gang Shuttered Keystone Wallplate (without module), White
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
1 Gang Shuttered Keystone Wallplate (without module), White
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8231RJS_AS_G1 |
Activity | HDCWD |
Weight | 72.59 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 1.43 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | 0-95 °C |
depth | 14.3 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | telephone socket |
range | Pieno |
width | 87 mm |
Wiring Device Mounting | surface, flush |
ambient air temperature for operation | -5-40 °C |