
calcActive())">
1 Gang Blank Plate
KB30
AEDÂ 5.51
AEDÂ 5.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB30
1 Gang Blank Plate
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang Blank Plate
AEDÂ 5.51
AEDÂ 5.00
Product Details
Rated current | 16 AX at 230 V AC |
---|---|
Part Number | KB30 |
Activity | HDCWD |
Weight | 42.500 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
accessory / separate part category | installation accessories |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | 0-60 °C |
Colour | white |
Cover Frame Colour Tint | white |
device application | cover |
device mounting | flush |
device short name | KB30 |
environmental characteristic | indoor use |
fixing mode | by 2 screws |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround |
Number of Gangs | 1 gang |
operating altitude | 0...2000 m |
product or component type | blank plate |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | BS 5733 |
Surface Finish | glossy |
Surface Treatment | untreated |
width | 86 mm |
Main colour tint | white |
ambient air temperature for operation | -5-40 °C |
standards | BS 5733 |
environmental characteristic | indoor use |
Range Compatibility | Vivace cover frame |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account