
calcActive())">
1 Gang 400W Light Dimmer
KB31RD400
AEDÂ 82.71
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31RD400
1 Gang 400W Light Dimmer
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang 400W Light Dimmer
AEDÂ 82.71
Product Details
Part Number | KB31RD400 |
---|---|
Activity | HDCWD |
Weight | 93.600 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
[ue] Rated Operational Voltage | 220...240 V AC |
ambient air temperature for operation | -5-40 °C |
Clamping Connection Capacity | 1.5 mm² |
Connections - Terminals | pillar terminals |
contacts material | brass and phosphor bronze |
Cover Frame Colour Tint | white |
device mounting | flush |
Device Presentation | complete mechanism |
device short name | KB31 |
Embedding Depth | 35 mm |
environmental characteristic | indoor use |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 87 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 1 gang |
power range | tungsten filament: 400 W |
product or component type | dimmer |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
standards | IEC 60669-2-1 |
Terminal Identifier | L, Load |
Tightening Torque | 0.4 N.m |
width | 87 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account